TruFit 10K Pipe Fittings, , Pipe Plug, 3/4-14 MNPT
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1-11 1/2

Brand Series

N/A TruFit 10K

Shape

N/A Cap & Plug

End Connections

N/A MNPT

Production Category

N/A 1

End Connection Type

N/A Male National Pipe Thread

Dimensions

A

N/A 1.24 in

H

N/A 1 5/16 in

P

N/A 1 in

PT

N/A 3/4 in