316 SS Pipe Cap, 1/8 in FNPT
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Brand Series

N/A TruFit 10K

Shape

N/A Cap & Plug

End Connections

N/A FNPT

Production Category

N/A 3

End Connection Type

N/A Female National Pipe Thread

Dimensions

A

N/A 0.53 in

H

N/A 5/8 in

P

N/A 1/8 in

PT

N/A 3/8 in