316 SS Pipe Cap, 3/4 in FNPT
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 3/4-14

Brand Series

N/A TruFit 10K

Shape

N/A Cap & Plug

End Connections

N/A FNPT

Production Category

N/A 3

End Connection Type

N/A Female National Pipe Thread

Dimensions

A

N/A 1.43 in

H

N/A 1 1/2 in

P

N/A 3/4 in