Threaded & Adapters Hex Nipple, 1/8-27 MNPT x 1/8-27 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A MNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread

Dimensions

D

N/A 0.19 in

D1

N/A 0.19 in

L

N/A 1.06 in

L1

N/A 0.38 in

L2

N/A 0.38 in

PT

N/A 1/8-27

PT1

N/A 1/8-27

H Hex

N/A 7/16 in