Threaded & Adapters Hex Nipple, 1/2-14 MNPT x 1/4-18 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A MNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread

Dimensions

D

N/A 0.53 in

D1

N/A 0.28 in

L

N/A 1.70 in

L1

N/A 0.75 in

L2

N/A 0.56 in

PT

N/A 1/2-14

PT1

N/A 1/4-18

H Hex

N/A 7/8 in