Threaded & Adapters Hex Long Nipple, 1-11 1/2 MNPT x 1-11 1/2 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1-11 1/2

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A MNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread

Dimensions

D

N/A 0.94 in

H

N/A 1.12 in

A

N/A 3.0 in

L1

N/A 0.94 in

P

N/A 1-11 1/2

H Hex

N/A 1 3/8 in