LPG Series Locked Bonnet Rising Plug Gauge Valves - Straight, Body: 316 SS, 1/2-14 MNPT x 1/2-14 FNPT, with 1/4-18 FNPT Gauge Ports, Orifice: 0.250, Stem: Chrome-Plated 316 SS Non-Rotating Plug, Handle: Stainless Steel T-Bar, Seat: PEEK, Packing: Peek.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/2-14

Connection 3 - Type

N/A FNPT

Connection 3 - Size

N/A 1/4-18

Brand Series

N/A LPG Series

Shape

N/A Gauge

Cv

N/A 1.65

Orifice

N/A 0.250 in6.4 mm

Stem Type

N/A Non-Rotating Plug

Packing Material

N/A PEEK

Side Port Size

N/A 1/4

Production Category

N/A 3

Connection 4 - Type

N/A FNPT

Connection 4 - Size

N/A 1/4-18

Product Descriptions

N/A Male to Female NPT Rising Plug Valve

Description Text

N/A Rising Plug Gauge Valves

Category

N/A Rising Plug Gauge

Group

N/A Valve

Stem Material

N/A Chrome-Plated 316 SS

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Metric Sizing

N/A No

Dimensions

A

N/A 3.58 in0 mm

C

N/A 0.56 in14.2 mm

D

N/A 1.46 in37.1 mm

E

N/A 2.5 in63.5 mm

F

N/A 3.95 in100.3 mm

G

N/A 1.13 in28.7 mm

H

N/A 11/16 or 23/32 in

B

N/A 1.48 in37.6 mm

B1

N/A 2.10 in51.1 mm

J

N/A 1.10 in27.9 mm

K

N/A 0.90 in