400 Series Lower Packing Needle Valves Straight, Body Material: 316 SS, 1-11 1/2 FNPT x 1-11 1/2 FNPT, Packing Material: PTFE, Orifice: 0.562, Stem: (2 pc) 316 SS w/PCTFE Tip Soft Seal Shutoff, Handle: Stainless Steel T-Bar
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1 in

Brand Series

N/A 400 Series

Shape

N/A Straight

Orifice

N/A 0.562 in

Stem Type

N/A Soft Seal Shutoff

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A FNPT x FNPT

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated 316 SS

Production Category

N/A 4

Dimensions

A

N/A 3.62 in

C

N/A 1.02 in

D

N/A 0.90 in

E

N/A 4.16 in

F

N/A 3.50 in

G

N/A 0.25 in

H

N/A 1 11/32 in

Inlet Size

N/A 1

B1

N/A 1.81 in

B2

N/A 1.81 in