400 Series Lower Packing Needle Valves Straight, Body Material: 316 SS, 3/8-18 FNPT x 3/8-18 FNPT, Packing Material: PTFE, Orifice: 0.250, Stem: Plated 316 SS Vee Type Shutoff, Handle: Black Phenolic- Brass Insert
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A 400 Series

Shape

N/A Straight

Orifice

N/A 0.250 in6.4 mm

Stem Type

N/A Vee Type Shutoff

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A FNPT x FNPT

Packing Material

N/A PTFE

Stem Material

N/A Plated 316 SS

Production Category

N/A 3

Dimensions

A

N/A 2.50 in63.5 mm

C

N/A 0.74 in18.8 mm

D

N/A 0.75 in19.05 mm

E

N/A 2.87 in72.9 mm

F

N/A 1.75 in44.5 mm

G

N/A 0.25 in6.4 mm

H

N/A 19/32 in

Inlet Size

N/A 3/8

B1

N/A 1.25 in31.8 mm

B2

N/A 1.25 in