400 Series Lower Packing Needle Valves Angle, Body Material: 316 SS, 3/4-14 FNPT x 3/4-14 FNPT, Packing Material: PTFE, Orifice: 0.438, Stem: (2 pc) Plated 316 SS Vee Type Shutoff, Handle: Stainless Steel T-Bar
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A 400 Series

Shape

N/A Angle

Orifice

N/A 0.437 in

Stem Type

N/A Vee Type Shutoff

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A FNPT x FNPT

Packing Material

N/A PTFE

Production Category

N/A 4

Stem Material

N/A Plated 316 SS

Dimensions

A

N/A 2.90 in

C

N/A 0.69 in

D

N/A 0.75 in

E

N/A 3.57 in

F

N/A 3.50 in

G

N/A 0.25 in

H

N/A 1 11/32 in

Inlet Size

N/A 3/4

B1

N/A 1.45 in

B2

N/A 1.45 in