400 Series Lower Packing Needle Valves Angle, Body Material: 316 SS, 1/2-14 FNPT x 1/2-14 FNPT, Packing Material: PTFE, Orifice: 0.312, Stem: 316 SS w/PCTFE Tip Soft Seal Shutoff, Handle: Stainless Steel T-Bar
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A 400 Series

Shape

N/A Angle

Orifice

N/A 0.312 in7.9 mm

Stem Type

N/A Soft Seal Shutoff

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A FNPT x FNPT

Packing Material

N/A PTFE

Production Category

N/A 4

Stem Material

N/A 316 SS w/PCTFE Tip

Dimensions

A

N/A 2.62 in66.5 mm

C

N/A 0.75 in19.1 mm

D

N/A 0.75 in19.05 mm

E

N/A 2.79 in70.9 mm

F

N/A 3.00 in76.2 mm

G

N/A 0.25 in6.4 mm

H

N/A 25/32 in

Inlet Size

N/A 1/2

B1

N/A 1.31 in33.3 mm

B2

N/A 1.31 in