400 Series Lower Packing Needle Valves Angle, Body Material: 316 SS, 3/8-18 MNPT x 3/8-18 MNPT, Packing Material: PTFE, Orifice: 0.172, Stem: Plated 316 SS Vee Type Shutoff, Handle: Black Phenolic- Brass Insert
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A MNPT

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A 400 Series

Shape

N/A Angle

Orifice

N/A 0.172 in4.4 mm

Stem Type

N/A Vee Type Shutoff

End Connection Type

N/A Male National Pipe Thread

End Connections

N/A MNPT x MNPT

Packing Material

N/A PTFE

Production Category

N/A 4

Stem Material

N/A Plated 316 SS

Dimensions

A

N/A 2.26 in57.4 mm

C

N/A 0.40 in10.2 mm

D

N/A 0.375 in9.525 mm

E

N/A 2.50 in63.5 mm

F

N/A 1.38 in34.9 mm

G

N/A 0.25 in6.4 mm

H

N/A 19/32 in

Inlet Size

N/A 3/8

B1

N/A 1.13 in28.6 mm

B2

N/A 1.13 in