400 Series Lower Packing Needle Valves Angle, Body Material: 316 SS, 1/4 in. Duolok Tube Fitting x 1/4 in. Duolok Tube Fitting, Packing Material: PTFE, Orifice: 0.172, Stem: 316 SS w/PCTFE Tip Soft Seal Shutoff, Handle: Black Phenolic- Brass Insert
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/4 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/4 in.

Brand Series

N/A 400 Series

Shape

N/A Angle

Orifice

N/A 0.172 in4.4 mm

Stem Type

N/A Soft Seal Shutoff

End Connection Type

N/A Duolok Tube End

End Connections

N/A TF x TF

Packing Material

N/A PTFE

Production Category

N/A 4

Stem Material

N/A 316 SS w/PCTFE Tip

Dimensions

A

N/A 2.40 in61.0 mm

C

N/A 0.40 in10.2 mm

D

N/A 0.375 in9.525 mm

E

N/A 2.50 in63.5 mm

F

N/A 1.38 in34.9 mm

G

N/A 0.25 in6.4 mm

H

N/A 19/32 in

Inlet Size

N/A 1/4

B1

N/A 1.2 in30.5 mm

B2

N/A 1.2 in