Koncentrik® Unions Pipe Fittings, 3/4-16 in. Union Nut
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Size

N/A Koncentrik® Nut 1

Component Type

N/A Union Nut

Component Size

N/A 3/4-16

Brand Series

N/A Koncentrik® Unions

Shape

N/A Component

Production Category

N/A 1

End Connection Type

N/A Koncentrik® Union Nut

Connection 1 - Type

N/A Union Nut

Dimensions

T

N/A 3/4-16

L

N/A 0.500 in

W Hex

N/A 7/8 in