Koncentrik® Unions Tube Socket Union, 1 Tube Socket Weld x 1 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1 in

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

PTFE Ring Size

N/A 18TR

Tube Size

N/A 1

End Connections

N/A Tube Socket Weld x Tube Socket Weld

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld

Dimensions

D

N/A 0.91 in

B

N/A 0.64 in

L

N/A 2.31 in

W Hex

N/A 2 in

X

N/A 1.38 in