Koncentrik® Unions Tube Socket Union, 5/8 Tube Socket Weld x 5/8 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

PTFE Ring Size

N/A 12TR

Tube Size

N/A 5/8

End Connections

N/A Tube Socket Weld x Tube Socket Weld

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld

Dimensions

D

N/A 0.5 in

B

N/A 0.5 in

L

N/A 1.64 in

W Hex

N/A 1 1/4 in

X

N/A 0.88 in