Koncentrik® Unions Tube Socket Threaded Piece, 5/8 Threaded Piece x 5/8 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Threaded Piece

Connection 2 - Size

N/A Koncentrik®Threaded-PC-KUN-4; 12TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

End Connections

N/A Threaded Piece x Tube Socket Weld

Production Category

N/A 3

End Connection Type

N/A Koncentrik® Thread Piece Koncentric by Tube Socket Weld

Dimensions

D

N/A 0.5 in

T

N/A 1 1/16-14

B

N/A 0.5 in

L

N/A 0.937 in

X

N/A 0.875 in