Koncentrik® Unions Pipe Socket Union, 1 Pipe Socket Weld x 1 Pipe Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Pipe Socket Weld

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Pipe Socket Weld

Connection 2 - Size

N/A 1 in

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 1 in

PTFE Ring Size

N/A 20TR

End Connections

N/A Pipe Socket Weld x Pipe Socket Weld

Production Category

N/A 1

End Connection Type

N/A Pipe Socket Weld

Dimensions

D

N/A 1.05 in

L

N/A 2.25 in

W Hex

N/A 2 1/2 in

X

N/A 1.82 in