Koncentrik® Unions Pipe Socket Threaded Piece, 1/4 Pipe Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Pipe Socket Weld

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Threaded Piece

Connection 2 - Size

N/A Koncentrik®Threaded-PC-KUN-4; 10TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 1/4 in

End Connections

N/A Threaded Piece x Pipe Socket Weld

Production Category

N/A 4

End Connection Type

N/A Thread Piece Koncentrik® by Pipe Socket Weld

Dimensions

D

N/A 0.36 in

T

N/A 1 1/16-14

B

N/A 0.375 in

L

N/A 0.93 in

X

N/A 0.88 in