Koncentrik® Unions Pipe Socket Tail Piece, 1 1/2 Tail Piece, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Pipe Socket Weld

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Tail Piece

Connection 2 - Size

N/A Koncentrik® Tail-PC-KUN-12; 28TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 1 1/2 in

PTFE Ring Size

N/A 28TR

End Connections

N/A Tail Piece x Pipe Socket Weld

Production Category

N/A 4

End Connection Type

N/A Koncentrik® Tail Piece by Pipe Socket Weld

Dimensions

D

N/A 1.61 in

B

N/A 0.75 in

L

N/A 1.56 in

X

N/A 2.5 in