Koncentrik® Unions SAE Straight Thread Connector, 2 Tube Stub x 1 7/8-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 2 in

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

PTFE Ring Size

N/A 32TR

Tube Size

N/A 2

End Connections

N/A Tube Stub x Male SAE

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Male SAE Straight Thread

Dimensions

D

N/A 1.81 in

T

N/A 2 1/2-12

B

N/A 0.75 in

L

N/A 3.27 in

L1

N/A 1.97 in

L2

N/A 0.594 in

W Hex

N/A 3 5/16 in

W1 Hex

N/A 2 7/8 in

X

N/A 2.5 in