Koncentrik® Unions SAE Straight Thread Connector, 1 1/4 Tube Socket Weld x 1 5/8-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 1/4 in

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

PTFE Ring Size

N/A 20TR

Tube Size

N/A 1-1/4

End Connections

N/A Tube Socket Weld x Male SAE

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Male SAE Straight Thread

Dimensions

D

N/A 1.06 in

T

N/A 1 5/8-12

B

N/A 0.66 in

L

N/A 2.84 in

L1

N/A 1.78 in

L2

N/A 0.594 in

W Hex

N/A 2 1/4 in

W1 Hex

N/A 2 in

X

N/A 1.62 in