Koncentrik® Unions SAE Straight Thread Connector, 3/4 Tube Socket Weld x 1 1/16-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

PTFE Ring Size

N/A 14TR

Tube Size

N/A 3/4

End Connections

N/A Tube Socket Weld x Male SAE

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Male SAE Straight Thread

Dimensions

D

N/A 0.61 in

T

N/A 1 1/16-12

B

N/A 0.56 in

L

N/A 2.36 in

L1

N/A 1.56 in

L2

N/A 0.594 in

W Hex

N/A 1 5/8 in

W1 Hex

N/A 1 3/8 in

X

N/A 1.06 in