Koncentrik® Unions SAE Straight Thread Elbow, 1/2 Tube Stub x 3/4-16 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Koncentrik® Unions

Shape

N/A Elbow

PTFE Ring Size

N/A 10TR

Tube Size

N/A 1/2

End Connections

N/A Tube Stub x Male SAE

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Male SAE Straight Thread

Dimensions

D

N/A 0.42 in

T

N/A 3/4-16

L

N/A 2 in

L1

N/A 1.28 in

L2

N/A 1.63 in

L3

N/A 0.88 in

W

N/A 1 1/8 in

W1 Wrench Flat

N/A 1 1/16 in

X

N/A 0.75 in