Koncentrik® Unions Pipe Fittings, 1-3/8-12 in. Union Nut
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Size

N/A Koncentrik® Nut 5

Component Type

N/A Union Nut

Component Size

N/A 1 3/8-12

Brand Series

N/A Koncentrik® Unions

Shape

N/A Component

Production Category

N/A 4

End Connection Type

N/A Koncentrik® Union Nut

Connection 1 - Type

N/A Union Nut

Dimensions

T

N/A 1 3/8-12

L

N/A 0.687 in

W Hex

N/A 1 5/8 in