Koncentrik® Unions SAE Straight Thread Elbow Body, 1 Tube Socket Weld x 1-3/4-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Threaded Piece

Connection 2 - Size

N/A Koncentrik®Threaded-PC-KUN-8; 18TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

PTFE Ring Size

N/A 18TR

Tube Size

N/A 1

End Connections

N/A Tube Socket Weld x Male SAE

Production Category

N/A 3

End Connection Type

N/A Koncentrik® Thread Piece by Male SAE Straight Thread

Dimensions

D

N/A 0.844 in

T

N/A 1 5/16-12

L

N/A 1.75 in

L1

N/A 2.25 in

T1

N/A 1 3/4-12

W Wrench Flat

N/A 1 7/8 in