Koncentrik® Unions SAE Straight Thread Elbow Body, 1 1/16-12 Male SAE x , 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Threaded Piece

Connection 2 - Size

N/A Koncentrik®Threaded-PC-KUN-6; 14TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

PTFE Ring Size

N/A 14TR

Tube Size

N/A 3/4

End Connections

N/A Tube Socket Weld x Male SAE

Production Category

N/A 4

End Connection Type

N/A Koncentrik® Thread Piece by Male SAE Straight Thread

Dimensions

D

N/A 0.656 in

T

N/A 1 1/16-12

L

N/A 1.7 in

L1

N/A 2.25 in

T1

N/A 1 1/2-12

W Wrench Flat

N/A 1 7/8 in