Koncentrik® Unions SAE Straight Thread Elbow Body, 7/8-14 Male SAE x 7/8-14 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Threaded Piece

Connection 2 - Size

N/A Koncentrik®Threaded-PC-KUN-4; 12TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

PTFE Ring Size

N/A 12TR

Tube Size

N/A 5/8

End Connections

N/A Tube Socket Weld x Male SAE

Production Category

N/A 3

End Connection Type

N/A Koncentrik® Thread Piece by Male SAE Straight Thread

Dimensions

D

N/A 0.5 in

T

N/A 7/8-14

L

N/A 1.5 in

L1

N/A 1.7 in

T1

N/A 1 1/16-14

W Wrench Flat

N/A 1 5/8 in