Koncentrik® Unions SAE Straight Thread Connector Body, 1 1/16-12 Male SAE x 3/4 Tube Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Threaded Piece

Connection 2 - Size

N/A Koncentrik®Threaded-PC-KUN-6; 14TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Tube Size

N/A 3/4

End Connections

N/A Male SAE x Tube Stub

Production Category

N/A 4

End Connection Type

N/A Koncentrik® Thread Piece by Male SAE Straight Thread

Dimensions

D

N/A 0.656 in

T

N/A 1 1/16-12

L

N/A 1.75 in

T1

N/A 1 1/2-12

W Hex

N/A 1 5/8 in