Koncentrik® Unions Female Pipe Union, 3/8-18 FNPT x 3/8-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 3/8 in

PTFE Ring Size

N/A 10TR

End Connections

N/A FNPT x FNPT

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

E

N/A 0.468 in

A

N/A 1.73 in

P

N/A 3/8-18

H

N/A 1 1/4 in

X

N/A 0.88 in