Koncentrik® Unions Female Pipe Union, 3/4-14 FNPT x 3/4-14 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 3/4-14

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 3/4 in

PTFE Ring Size

N/A 16TR

End Connections

N/A FNPT x FNPT

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

E

N/A 0.814 in

A

N/A 2.31 in

P

N/A 3/4-14

H

N/A 2 in

X

N/A 1.38 in