Koncentrik® Unions Female Pipe Union, 1/8-27 FNPT x 1/8-27 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 1/8 in

PTFE Ring Size

N/A 8TR

End Connections

N/A FNPT x FNPT

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

E

N/A 0.343 in

A

N/A 1.63 in

P

N/A 1/8-27

H

N/A 1 1/8 in

X

N/A 0.75 in