Koncentrik® Unions Female Pipe Thread Threaded Piece, 1/4 Threaded Piece x 1/4-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A Threaded Piece

Connection 2 - Size

N/A Koncentrik®Threaded-PC-KUN-3; 8TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 1/4 in

End Connections

N/A Threaded Piece x FNPT

Production Category

N/A 3

End Connection Type

N/A Koncentrik® Thread Piece by Female National Pipe Thread

Dimensions

D

N/A 0.39 in

T

N/A 1-14

L

N/A 0.94 in

T1

N/A 1/4-18

X

N/A 0.75 in