Koncentrik® Unions Female Pipe Thread Threaded Piece, 1 1/2 Threaded Piece x 1 1/2-11 1/2 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1 1/2-11 1/2

Connection 2 - Type

N/A Threaded Piece

Connection 2 - Size

N/A Koncentrik®Threaded-PC-KUN-12; 28TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 1 1/2 in

End Connections

N/A Threaded Piece x FNPT

Production Category

N/A 4

End Connection Type

N/A Koncentrik® Thread Piece by Female National Pipe Thread

Dimensions

D

N/A 1.61 in

T

N/A 2 7/8-12

L

N/A 2 in

T1

N/A 1 1/2-11 1/2

X

N/A 2.75 in