Koncentrik® Unions Female Pipe Thread Tail Piece, 3/8-18 Tail Piece x 3/8-18 FNPT,SS 316
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Tail Piece

Connection 2 - Size

N/A Koncentrik® Tail-PC-KUN-4; 10TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 3/8 in

PTFE Ring Size

N/A 10TR

End Connections

N/A Tail Piece x FNPT

Production Category

N/A 3

End Connection Type

N/A Koncentrik® Tail Piece by Female National Pipe Thread

Dimensions

D

N/A 0.47 in

T

N/A 3/8-18

L

N/A 0.937 in

X

N/A 0.88 in