Koncentrik® Unions Pipe Fittings, 5/16 in. PTFE Snap Ring
Unit of Measure

Specifications

Body Material

N/A PTFE

Connection 1 - Size

N/A Koncentrik® Teflon Ring 05

Component Type

N/A PTFE Snap Ring

Component Size

N/A 5/16 in

Brand Series

N/A Koncentrik® Unions

Shape

N/A Component

OD

N/A 0.321 in

Production Category

N/A 1

End Connection Type

N/A Koncentrik® PTFE Seal Ring

Connection 1 - Type

N/A Ring Seal

Dimensions

ID

N/A 0.27 in

W

N/A 0.04 in