Koncentrik® Unions Butt Weld Threaded Piece, 2 Threaded Piece x 2 Pipe Butt Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Pipe Butt Weld

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Threaded Piece

Connection 2 - Size

N/A Koncentrik®Threaded-PC-KUN-14; 36TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 2 in

End Connections

N/A Threaded Piece x Pipe Butt Weld

Production Category

N/A 4

End Connection Type

N/A Thread Piece Koncentrik® by Pipe Butt Weld

Dimensions

D

N/A 1.61 in

L

N/A 2.08 in

T Thread

N/A 3 3/8-12