Koncentrik® Unions Butt Weld Tail Piece, 1 Tail Piece x 1 Pipe Butt Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Pipe Butt Weld

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tail Piece

Connection 2 - Size

N/A Koncentrik® Tail-PC-KUN-10; 20TR

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 1 in

PTFE Ring Size

N/A 20TR

End Connections

N/A Tail Piece x Pipe Butt Weld

Production Category

N/A 4

End Connection Type

N/A Koncentrik® Tail Piece by Pipe Butt Weld

Dimensions

D

N/A 1.04 in

L

N/A 1.71 in