Koncentrik® Unions Pipe Butt Weld Union, 1 Pipe Butt Weld x 1 Pipe Butt Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Pipe Butt Weld

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male Pipe Weld

Connection 2 - Size

N/A 1 in

Brand Series

N/A Koncentrik® Unions

Shape

N/A Straight

Pipe Size

N/A 1 in

PTFE Ring Size

N/A 20TR

End Connections

N/A Pipe Butt Weld x Pipe Butt Weld

Production Category

N/A 1

End Connection Type

N/A Pipe Butt

Dimensions

D

N/A 1.05 in

L

N/A 3.03 in

W Hex

N/A 2.5 in