100 Series Straight Integral Bonnet Needle Valve; 3/8 in. Duolok Tube Fitting x 3/8 in. Duolok Tube Fitting; 0.172 Orifice; Alloy 400; PTFE Packing; Vee Type Shutoff, Handle: Black Nylon - Brass Insert.
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 3/8 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 3/8 in.

Brand Series

N/A 100 Series

Shape

N/A Straight

Orifice

N/A 0.172 in

Stem Type

N/A Vee Type Shutoff

End Connection Type

N/A Duolok Tube End

End Connections

N/A TF x TF

Packing Material

N/A PTFE

Stem Material

N/A Plated Alloy 400

Production Category

N/A 3

Dimensions

A

N/A 2.4 in

C

N/A 0.40 in

D

N/A 3.75 in

E

N/A 2.55 in

F

N/A 1.375 in

G

N/A 0.38 in

H

N/A 17/32 in

B1

N/A 1.196 in

B2

N/A 1.196 in