600 Series Angle Integral Bonnet Needle Valve; 1/2 in. Duolok Tube Fitting x 1/2 in. Duolok Tube Fitting; 0.25 Orifice; 316 SS; PTFE Packing; Vee Type Shutoff, Handle: Black Nylon - Brass Insert.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/2 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/2 in.

Brand Series

N/A 600 Series

Shape

N/A Angle

Orifice

N/A 0.25 in

Stem Type

N/A Vee Type Shutoff

End Connection Type

N/A Duolok Tube End

End Connections

N/A TF x TF

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated 316 SS

Production Category

N/A 1

Dimensions

A

N/A 2.804 in

C

N/A 0.44 in

D

N/A 0.438 in

E

N/A 3.15 in

F

N/A 1.745 in

G

N/A 0.38 in

H

N/A 25/32 in

B1

N/A 1.402 in

B2

N/A 1.402 in