100 Series Angle Integral Bonnet Needle Valve; 1/4-18 MNPT x 1/4-18 MNPT; 0.172 Orifice; 316 SS; PTFE Packing; Soft Seal Shutoff, Handle: Black Nylon - Brass Insert.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A MNPT

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A 100 Series

Shape

N/A Angle

Orifice

N/A 0.172 in

Stem Type

N/A Soft Seal Shutoff

End Connection Type

N/A Male National Pipe Thread

End Connections

N/A MNPT x MNPT

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated 316 SS

Production Category

N/A 1

Dimensions

A

N/A 1.82 in

C

N/A 0.40 in

D

N/A 0.38 in

E

N/A 2.55 in

F

N/A 1.38 in

G

N/A 0.38 in

H

N/A 17/32 in

B1

N/A 0.91 in

B2

N/A 0.91 in