3100 Series Inline Particle Filters, 20 microns Filter Kit
Unit of Measure

Specifications

Body Material

N/A 0

Component Type

N/A Filter Kit

Brand Series

N/A 3100 Series

Shape

N/A Component

End Connection Type

N/A Service Kit

Filter-Strainer Size

N/A 20 µm

Production Category

N/A 1

Connection 1 - Type

N/A 0

Connection 1 - Size

N/A 0

Connection 2 - Type

N/A 0

Connection 2 - Size

N/A 0

Connects

N/A Service Kit

Connection 1 - Size_SEL

N/A 0

End Connections

N/A 0

Connection 1 - Type_CAD

N/A 0

Connection 2 - Type_CAD

N/A 0

Dimensions

A

N/A 0 in0 mm

Inlet Size

N/A 1/8