Weld & Braze Adapters Socket Weld Union, 1/4 Tube Socket Weld x 1/4 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Tube OD

N/A 1/4 in

End Connections

N/A Tube Socket Weld x Tube Socket Weld

CPV P/N

N/A H847-4-SS316L

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld

Dimensions

D

N/A 0.19 in

L

N/A 0.75 in

X

N/A 0.50 in