Weld & Braze Adapters Weld Fittings, , Socket Weld Tee, 3/8 Tube Socket Weld x 3/8 Tube Socket Weld x 3/8 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 3/8 in

Connection 3 - Type

N/A Tube Socket Weld

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Tee

Tube OD

N/A 3/8 in

End Connections

N/A Tube Socket Weld x Tube Socket Weld x Tube Socket Weld

CPV P/N

N/A H830-6-SS316L

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld

Dimensions

D

N/A 0.31 in

L

N/A 0.81 in

W Wrench Flat

N/A 9/16 in