Weld & Braze Adapters Weld Fittings, , Socket Weld Tee, 3/4 Tube Socket Weld x 3/4 Tube Socket Weld x 3/4 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 3/4 in

Connection 3 - Type

N/A Tube Socket Weld

Connection 3 - Size

N/A 3/4 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Tee

Tube OD

N/A 3/4 in

End Connections

N/A Tube Socket Weld x Tube Socket Weld x Tube Socket Weld

CPV P/N

N/A H830-12-M

Production Category

N/A 3

End Connection Type

N/A Tube Socket Weld

Dimensions

D

N/A 0.66 in

L

N/A 1.31 in

W Wrench Flat

N/A 1 1/16 in