Weld & Braze Adapters Socket Weld Reducing Insert, 1/2 Tube Socket Weld x 3/8 Pipe Stub, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Tube OD

N/A 1/2 in

Tube Socket

N/A 3/8

End Connections

N/A Tube Socket Weld x Pipe Stub

CPV P/N

N/A H866-8-6-M

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld

Dimensions

D

N/A 0.31 in

L

N/A 1.00 in

X

N/A 0.63 in