Weld & Braze Adapters Socket Weld Reducing Insert, 1 Tube Socket Weld x 1/2 Tube Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Tube OD

N/A 1 in

Tube Socket

N/A 1/2

End Connections

N/A Tube Socket Weld x Tube Stub

CPV P/N

N/A H866-16-8-SS316L

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld

Dimensions

D

N/A 0.44 in

L

N/A 1.41 in

X

N/A 0.81 in