
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
SSP tube fitters bag complete with tools and guides.
Unit of Measure
Specifications
Length |
N/A 24 in609 mm |
Height |
N/A 12 in305 mm |
Width |
N/A 12 in305 mm |
Production Category |
N/A 1 |
Brand Series |
N/A TurnPro |
Product Descriptions |
N/A Tube Fitters Bag tool |
Description Text |
N/A TurnPro Tool |
Connects |
N/A Turn Pro tools |
End Connection Type |
N/A Tube Fitters Bag tool |
Metric Sizing |
N/A No |