0
Unit of Measure

Specifications

Brand Series

N/A TurnPro

Size

N/A 14 mm

Description

N/A TurnPro Tool

Production Category

N/A 1

Product Descriptions

N/A Ratchet Wrench tool

Connects

N/A Turn Pro tools

End Connection Type

N/A Ratchet Wrench tool